??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
46360 - Inductive Sensor
Bill of material
46360
Dimension drawing
Product number of the Manufacturer
46360
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M12 x 1, Chrome-plated brass, DC 3-wire, 10…30 VDC, NO contact, PNP output, Terminal chamber
EAN
4047101142617
Manufacturer Name
Turck
Manufacturer Type Description
BI2-G12SK-AP6X
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 12
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models