??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
4617425 - Inductive Sensor, With Increased Temperature Range
Bill of material
4617425
Maßzeichnung
Product number of the Manufacturer
4617425
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4571, Temperatures up to +160 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170948
Manufacturer Name
Turck
Manufacturer Type Description
BI5-EM18-AP6/S907
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD