??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4617035 - Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
Bill of material
4617035
Dimension drawing
Product number of the Manufacturer
4617035
Short Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
Long Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, Threaded barrel, M30 x 1.5, Stainless steel, 1.4571, Viton sealing ring, Protection class IP68/IP69K, For temperatures up to +120 °C, PTFE front cap, Climate-proof, Resistance to cooling lubricants, cutting and grinding oils, Suitable for applications in the food industry, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101170788
Manufacturer Name
Turck
Manufacturer Type Description
BI10-EM30D-VP6X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models