??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4617010 - Inductive Sensor, With Increased Temperature Range
Bill of material
4617010
Dimension drawing
Product number of the Manufacturer
4617010
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Temperatures up to +120 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170726
Manufacturer Name
Turck
Manufacturer Type Description
BI10-M30-AP6X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models