??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4615010 - Inductive Sensor, With Analog and Switching Output
Bill of material
4615010
Dimension drawing
Product number of the Manufacturer
4615010
Short Description
Inductive Sensor, With Analog and Switching Output
Long Description
Inductive Sensor, With Analog and Switching Output, Operating voltage 15…30 VDC, Measuring range 1 mm - 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, 4‐wire, 15…30 VDC, NO contact, PNP output, Analog output, 0…10 V, Cable connection
EAN
4047101001099
Manufacturer Name
Turck
Manufacturer Type Description
BI8-M18-LUAP6X
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models