??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4614902 - Inductive Sensor, For Harsh Environments and Temperatures up to -60 °C
Bill of material
4614902
Dimension drawing
Product number of the Manufacturer
4614902
Short Description
Inductive Sensor, For Harsh Environments and Temperatures up to -60 °C
Long Description
Inductive Sensor, For Harsh Environments and Temperatures up to -60 °C, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4571, Protection class IP68/IP69K, For temperatures up to -60 °C, PTFE front cap, Resistant to cleaning agents, Resistance to cooling lubricants, cutting and grinding oils, Suitable for applications in the food industry, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170665
Manufacturer Name
Turck
Manufacturer Type Description
BI5-EM18WD-AP6X/S929
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models