??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4614662 - Inductive Sensor, With Increased Temperature Range
Bill of material
4614662
Dimension drawing
Product number of the Manufacturer
4614662
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, M12 × 1 threaded barrel, Chrome-plated brass, Temperatures up to +120 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101264609
Manufacturer Name
Turck
Manufacturer Type Description
NI4-M12-AP6X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models