??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4614606 - Inductive Sensor
Bill of material
4614606
Dimension drawing
Product number of the Manufacturer
4614606
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 5 mm, Non-flush, Cable length 2 m, Rectangular, height 18 mm, Active face in front, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101141610
Manufacturer Name
Turck
Manufacturer Type Description
NI5-Q18-AP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models