??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4614512 - Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
Bill of material
4614512
Dimension drawing
Product number of the Manufacturer
4614512
Short Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C
Long Description
Inductive Sensor, For Harsh Environments and Temperatures up to 120°C, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M12 x 1, Stainless steel, 1.4571, Viton sealing ring, Protection class IP68/IP69K, For temperatures up to +120 °C, PTFE front cap, Climate-proof, Resistance to cooling lubricants, cutting and grinding oils, Suitable for applications in the food industry, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170498
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EM12D-AP6/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models