??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4613610 - Inductive Sensor
Bill of material
4613610
Dimension drawing
Product number of the Manufacturer
4613610
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3.5 mm, Non-flush, Cable length 2 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101155891
Manufacturer Name
Turck
Manufacturer Type Description
NI3.5-Q5.5-AN6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models