??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4613601 - Inductive Sensor
Bill of material
4613601
Dimension drawing
Product number of the Manufacturer
4613601
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3.5 mm, Non-flush, Cable length 2 m, Rectangular, height 5.5 mm, Active face on top, Plastic, PP, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101155822
Manufacturer Name
Turck
Manufacturer Type Description
NI3.5-Q5.5-AP6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models