??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4613520 - Inductive Sensor
Bill of material
4613520
Dimension drawing
Product number of the Manufacturer
4613520
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 2 m, Rectangular, height 6.5 mm, Active face, lateral, Plastic, PP GR‐20, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101155792
Manufacturer Name
Turck
Manufacturer Type Description
NI2-Q6.5-AN6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models