??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4613420 - Inductive Sensor
Bill of material
4613420
Dimension drawing
Product number of the Manufacturer
4613420
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Rectangular, height 6.5 mm, Active face, lateral, Plastic, PP GR‐20, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101155723
Manufacturer Name
Turck
Manufacturer Type Description
BI1-Q6.5-AN6
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models