??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4613401 - Inductive Sensor, Resistant to Magnetic Fields
Bill of material
4613401
Dimension drawing
Product number of the Manufacturer
4613401
Short Description
Inductive Sensor, Resistant to Magnetic Fields
Long Description
Inductive Sensor, Resistant to Magnetic Fields, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Rectangular, height 6.5 mm, Active face, lateral, Plastic, PP GR‐20, Resistant to magnetic fields (weld resistant), for DC and AC fields, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101155716
Manufacturer Name
Turck
Manufacturer Type Description
BI1-Q6.5-AP6/S34
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models