??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
4611230 - Inductive Sensor, With Increased Temperature Range
Bill of material
4611230
Maßzeichnung
Product number of the Manufacturer
4611230
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Temperatures up to +120 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170443
Manufacturer Name
Turck
Manufacturer Type Description
NI8-M18-AP6X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir