??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4610300 - Inductive Sensor
Bill of material
4610300
Dimension drawing
Product number of the Manufacturer
4610300
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101155167
Manufacturer Name
Turck
Manufacturer Type Description
NI3-EH6.5K-AN6X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
18 mm
Design
6,5 mm
CAD parameter 8
Kabel
Number of LED holes
0
Type of end cap
5
External Diameter of the Cable
3.300 mm
Length of front cap
4 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models