??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4610020 - Inductive Sensor, With Increased Switching Distance
Bill of material
4610020
Dimension drawing
Product number of the Manufacturer
4610020
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Smooth barrel, Ø 6.5 mm, Stainless steel, 1.4305 (AISI 303), Large sensing range, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101155068
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EH6.5K-AP6X-V1131
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
22 mm
Design
6,5 mm
CAD parameter 8
Steckverbinder
Length of connector adapter
3.500 mm
Diameter of connector adapter
6.500 mm
Length of connector
5.500 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models