??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4609840 - Inductive Sensor
Bill of material
4609840
Dimension drawing
Product number of the Manufacturer
4609840
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Threaded barrel, M5 × 0.5, Stainless steel, 1.4305 (AIS303), DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101154948
Manufacturer Name
Turck
Manufacturer Type Description
BI1-EG05-AN6X
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models