??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4609766 - Inductive Sensor
Bill of material
4609766
Dimension drawing
Product number of the Manufacturer
4609766
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Threaded barrel, M5 × 0.5, Stainless steel, 1.4305 (AIS303), DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101299502
Manufacturer Name
Turck
Manufacturer Type Description
BI1-EG05K-AP6X-V1331
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models