??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
4608740 - Inductive Sensor
Bill of material
4608740
Maßzeichnung
Product number of the Manufacturer
4608740
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Threaded barrel, M5 × 0.5, Stainless steel, 1.4305 (AIS303), DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101154221
Manufacturer Name
Turck
Manufacturer Type Description
BI1-EG05-AN6X-V1331
Packaging quantity
1
Deeplink
Deeplink
预览
3D
2D
下载CAD模型