??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4608440 - Inductive Sensor
Bill of material
4608440
Dimension drawing
Product number of the Manufacturer
4608440
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Smooth barrel, Ø 4 mm, Stainless steel 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101154078
Manufacturer Name
Turck
Manufacturer Type Description
BI1-EH04-AP6X-V1331
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models