??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
4602860 - Inductive Sensor
Bill of material
4602860
Maßzeichnung
Product number of the Manufacturer
4602860
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 3 mm, Non-flush, M8 × 1 threaded barrel, Stainless steel, 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101153378
Manufacturer Name
Turck
Manufacturer Type Description
NI3-EG08-AN6X-H1341
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD