??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
4602805 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602805
Maßzeichnung
Product number of the Manufacturer
4602805
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M8 x 1, Nickel-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, M8 x 1 male connector
EAN
4047101411843
Manufacturer Name
Turck
Manufacturer Type Description
BI2-M08K-VP6X-V1141
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
22 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
3.700 mm
Diameter of connector adapter
6.500 mm
Length of connector
5.500 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0.500 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型