??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602803 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602803
Dimension drawing
Product number of the Manufacturer
4602803
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 7 m, Threaded barrel, M8 x 1, Nickel-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101411829
Manufacturer Name
Turck
Manufacturer Type Description
BI2-M08K-VP6X 7M
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
22 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
3 mm
Length of front cap
0.500 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models