??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
4602360 - Inductive Sensor
Bill of material
4602360
Maßzeichnung
Product number of the Manufacturer
4602360
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, M8 × 1 threaded barrel, Stainless steel, 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101152883
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EG08-AN6X-H1341
Packaging quantity
1
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей