??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602340 - Inductive Sensor
Bill of material
4602340
Dimension drawing
Product number of the Manufacturer
4602340
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, Cable length 2 m, M8 × 1 threaded tube, Stainless steel, 1.4305 (AISI 303), DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101152814
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EG08-AN6X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
3.300 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models