??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602210 - Inductive Sensor, For Harsh Environments
Bill of material
4602210
Dimension drawing
Product number of the Manufacturer
4602210
Short Description
Inductive Sensor, For Harsh Environments
Long Description
Inductive Sensor, For Harsh Environments, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, M8 × 1 threaded barrel, Stainless steel, 1.4404, Protection class IP68/IP69K, PVDF front cap, Resistant to cleaning agents, Resistance to cooling lubricants, cutting and grinding oils, Viton O-ring seal, Suitable for applications in the food industry, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101152425
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5-EG08WD-AP6X-H1341
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
8.500 mm
Diameter of connector adapter
10.800 mm
Length of connector
8.500 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models