??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602160 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602160
Dimension drawing
Product number of the Manufacturer
4602160
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, M8 × 1 threaded barrel, Stainless steel, 1.4305 (AISI 303), Large sensing range, DC 3-wire, 10…30 VDC, NO contact, NPN output, M12 x 1 male connector
EAN
4047101152333
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AN6X-H1341
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models