??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602117 - Inductive Sensor
Bill of material
4602117
Dimension drawing
Product number of the Manufacturer
4602117
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, M5 × 0.5 threaded barrel, Stainless steel, 1.4427 SO, Factor 1 for all metals, Resistant to magnetic fields, Large switching distance, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101339574
Manufacturer Name
Turck
Manufacturer Type Description
BI1U-EG05-AP6X-V1331
Diameter of front cap
3.600 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
25.700 mm
Design
M5 x 0.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M5x0.5
Number of housing nuts
2
Type of lock washers
DIN6798A M5
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
12 mm
Diameter of connector adapter
6.500 mm
Length of connector
5.500 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models