??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4602047 - Inductive Sensor, With Increased Temperature Range
Bill of material
4602047
Dimension drawing
Product number of the Manufacturer
4602047
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, M8 × 1 threaded tube, Stainless steel, 1.4305 (AISI 303), Temperatures up to +100 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101152128
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AP6X/S100
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
3.300 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models