??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Turck
Description
4602040 - Inductive Sensor, With Increased Switching Distance
Bill of material
4602040
Maßzeichnung
Product number of the Manufacturer
4602040
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, M8 × 1 threaded tube, Stainless steel, 1.4305 (AISI 303), Large sensing range, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101152050
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AP6X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
3.300 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)