??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
4600630 - Inductive Sensor
Bill of material
4600630
Maßzeichnung
Product number of the Manufacturer
4600630
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, NPN output, M8 x 1 male connector
EAN
4047101151398
Manufacturer Name
Turck
Manufacturer Type Description
NI4U-EG08-AN6X-V1131
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
35 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
3.700 mm
Diameter of connector adapter
6.500 mm
Length of connector
5.500 mm
CAD parameter 10
M8 x 1
Number of LED holes
4
Number of pins
3
Length of front cap
5.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD