??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4600500 - Inductive Sensor
Bill of material
4600500
Dimension drawing
Product number of the Manufacturer
4600500
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, Cable length 2 m, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101150841
Manufacturer Name
Turck
Manufacturer Type Description
BI1.5U-EG08-AP6X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40.400 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
4 mm
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models