??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4590613 - Inductive Sensor, With Increased Switching Distance
Bill of material
4590613
Dimension drawing
Product number of the Manufacturer
4590613
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, Cable length 7 m, M30 × 1.5 threaded tube, Chrome-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Complementary, NPN output, Cable connection
EAN
4047101249712
Manufacturer Name
Turck
Manufacturer Type Description
NI20-M30-VN6X 7M
Diameter of front cap
27.500 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M30 x 1.5
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M30x1.5
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
27.600 mm
Number of LED holes
1
Type of end cap
3
External Diameter of the Cable
5.200 mm
Length of front cap
15 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models