??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4590610 - Inductive Sensor, With Increased Switching Distance
Bill of material
4590610
Maßzeichnung
Product number of the Manufacturer
4590610
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 14 mm, Non-flush, Cable length 7 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101248661
Manufacturer Name
Turck
Manufacturer Type Description
NI14-M18-VP6X 7M
Diameter of front cap
16.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
35 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
16.700 mm
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели