??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4562001 - Inductive Sensor, With Increased Switching Distance
Bill of material
4562001
Maßzeichnung
Product number of the Manufacturer
4562001
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…55 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Large sensing range, DC 2-wire, 10…55 VDC, Polarized version, NO contact, M12 x 1 male connector
EAN
4047101150667
Manufacturer Name
Turck
Manufacturer Type Description
BI2-EG08-AG41X-H1341
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
40 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
8.500 mm
Diameter of connector adapter
10.800 mm
Length of connector
8.500 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
0.400 mm
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD