??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
4561000 - Inductive Sensor, With Increased Switching Distance
Bill of material
4561000
Maßzeichnung
Product number of the Manufacturer
4561000
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…55 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Large sensing range, DC 2-wire, 10…55 VDC, Polarized version, NO contact, Cable connection
EAN
4047101150599
Manufacturer Name
Turck
Manufacturer Type Description
NI4-EG08-AG41X
Diameter of front cap
6.400 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
37 mm
Design
M8 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
Number of housing nuts
2
Type of lock washers
DIN6798A M8a
Number of lock washers
2
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
5
External Diameter of the Cable
4 mm
Length of front cap
3.400 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD