??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4470228 - Inductive Sensor, With Increased Temperature Range
Bill of material
4470228
Maßzeichnung
Product number of the Manufacturer
4470228
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, Cable length 0.15 m, Rectangular, height 26 mm, Variable orientation of active face in 4 directions, Plastic, PBT‐GF30‐V0, High luminance LED, Coated housing suited for welding facilities, Temperatures up to +100 °C, DC 2-wire, 10…65 VDC, NO contact, Cable with male end
EAN
4047101228779
Manufacturer Name
Turck
Manufacturer Type Description
BI10-QN26-AD4X-0.15XOR-RS4.23/S100-S1589
Packaging quantity
1
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD