??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4470224 - Inductive Sensor
Bill of material
4470224
Dimension drawing
Product number of the Manufacturer
4470224
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 10 mm, Flush, Cable length 0.15 m, Rectangular, height 26 mm, Variable orientation of active face in 4 directions, Plastic, PBT‐GF30‐V0, High luminance LED, DC 2-wire, 10…65 VDC, NO contact, Cable with male end
EAN
4047101209235
Manufacturer Name
Turck
Manufacturer Type Description
BI10-QN26-AD4X-0.15-RS4.23/S90
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models