??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
44650 - Inductive Sensor
Bill of material
44650
Dimension drawing
Product number of the Manufacturer
44650
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…65 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, DC 2-wire, 10…65 VDC, NO contact, M12 x 1 male connector
EAN
4047101097078
Manufacturer Name
Turck
Manufacturer Type Description
BI15-CK40-AD4X-H1141
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models