??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4430130 - Inductive Sensor, For Rotary Actuators
Bill of material
4430130
Dimension drawing
Product number of the Manufacturer
4430130
Short Description
Inductive Sensor, For Rotary Actuators
Long Description
Inductive Sensor, For Rotary Actuators, Operating voltage 10…65 VDC, Rated switching distance 4 mm, Non-flush, Rectangular, housing DSU35, Plastic, PP-GF30-VO, Two outputs for monitoring the position of rotary actuators, Mounting on all standard actuators, DC 2-wire, 10…65 VDC, 2 x NO contact, Terminal chamber
EAN
4047101096644
Manufacturer Name
Turck
Manufacturer Type Description
NI4-DSU35TC-2AD4X2
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models