??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4430120 - Inductive Sensor (Axial), Monitoring Kit for Power Clamps
Bill of material
4430120
Dimension drawing
Product number of the Manufacturer
4430120
Short Description
Inductive Sensor (Axial), Monitoring Kit for Power Clamps
Long Description
Inductive Sensor (Axial), Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Non-flush, Cable length 0.2 m, Compact power clamp monitoring KS13A with two sensors and LEDs, Active face, axial, Plastic, PBT-GF20-V0, yellow, Mounting holes with stainless steel sleeves, Cable: Irradiation crosslinked PUR, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC
EAN
4047101096590
Manufacturer Name
Turck
Manufacturer Type Description
NI1.5-KS13A-2AP6X3-0.2-RS4.4T/S34
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models