??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4411241 - Inductive Sensor, With Increased Switching Distance
Bill of material
4411241
Dimension drawing
Product number of the Manufacturer
4411241
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 8 mm, Non-flush, M12 × 1 threaded barrel, Chrome-plated brass, Large sensing range, DC 2-wire, 10…65 VDC, NO contact, M12 x 1 male connector
EAN
4047101096279
Manufacturer Name
Turck
Manufacturer Type Description
NI8-M12-AD4X-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
26 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
9 mm
Diameter of connector adapter
10.800 mm
Length of connector
7 mm
CAD parameter 10
M12 x 1
Number of LED holes
4
Number of pins
4
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models