??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4411235 - Inductive Sensor, With Increased Switching Distance
Bill of material
4411235
Dimension drawing
Product number of the Manufacturer
4411235
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…65 VDC, Rated switching distance 8 mm, Non-flush, Cable length 2 m, M12 × 1 threaded barrel, Chrome-plated brass, Large sensing range, DC 2-wire, 10…65 VDC, NO contact, Cable connection
EAN
4047101096255
Manufacturer Name
Turck
Manufacturer Type Description
NI8-M12-AD4X
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
35 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Kabel
Length of connector adapter
5 mm
Diameter of connector adapter
10.800 mm
Number of LED holes
1
Type of end cap
1
External Diameter of the Cable
5.200 mm
Length of front cap
10 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models