??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4379, 4379-Black - Living Hinge Assemblies - 15 Series - Universal Living Hinge
Bill of material
4379
Part No.
A
1.500 Inch
B
4.500 Inch
C
1.500 Inch
D
3.000 Inch
E (Drill Thru and Counterbore)
5/16-18 SHCS
F (Radius)
0.750 Inch
G (Tap (2))
5/16-18 x .75
H
1.500 Inch
I
4.125 Inch
J
3.500 Inch
K
2.937 Inch
Weight
.995 lbs.
Previews
3D
Dimension
2D
Download CAD models