??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
43585 - Inductive Sensor
Bill of material
43585
Dimension drawing
Product number of the Manufacturer
43585
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 10 mm, Non-flush, Cable length 2 m, Smooth barrel, Ø 20 mm, Plastic, PBT‐GF30‐V0, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Cable connection
EAN
4047101095517
Manufacturer Name
Turck
Manufacturer Type Description
NI10-K20-AZ3X
CAD parameter 6 (copy of SM construction)
Glattrohr
Thread length
75 mm
Design
20 mm
CAD parameter 8
Kabel
Number of LED holes
1
Type of end cap
2
External Diameter of the Cable
5.200 mm
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models