??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
43511 - Inductive Sensor
Bill of material
43511
Dimension drawing
Product number of the Manufacturer
43511
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 20…250 VAC / 10…300 VDC, Rated switching distance 10 mm, Non-flush, Threaded barrel, M18 x 1, Plastic, PA12‐GF30-V0, AC 2-wire, 20…250 VAC, DC 2-wire, 10…300 VDC, NO contact, Terminal chamber
EAN
4047101095227
Manufacturer Name
Turck
Manufacturer Type Description
NI10-P18SK-AZ3X
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
45 mm
Design
M18 x 1
CAD parameter 7 (copy of SM housing_nut_type)
Combi S18
Number of housing nuts
2
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Klemmenraum
Number of LED holes
1
Type of terminal chamber
SK 18
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models