??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4316410 - Inductive Sensor, With Increased Temperature Range
Bill of material
4316410
Maßzeichnung
Product number of the Manufacturer
4316410
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC, Rated switching distance 10 mm, Flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Temperatures up to +120 °C, AC 2-wire, 20…250 VAC, NO contact, Cable connection
EAN
4047101170290
Manufacturer Name
Turck
Manufacturer Type Description
BI10-M30-AZ3X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели