??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4310530 - Inductive Sensor, With Increased Temperature Range
Bill of material
4310530
Dimension drawing
Product number of the Manufacturer
4310530
Short Description
Inductive Sensor, With Increased Temperature Range
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 20…250 VAC, Rated switching distance 8 mm, Non-flush, Cable length 2 m, Threaded barrel, M18 x 1, Chrome-plated brass, Temperatures up to +120 °C, AC 2-wire, 20…250 VAC, NO contact, Cable connection
EAN
4047101170276
Manufacturer Name
Turck
Manufacturer Type Description
NI8-M18-AZ3X/S120
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models