??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4300301 - Inductive coupler, Secondary side
Bill of material
4300301
Dimension drawing
Product number of the Manufacturer
4300301
Short Description
Inductive coupler, Secondary side
Long Description
Inductive coupler, Secondary side, Non-flush, Cable length 0.3 m, Threaded barrel, M30 x 1.5, Chrome-plated brass, DC 4-wire, 24 VDC, 2 x PNP input, Pigtail with female end M12 x 1, IO-Link transmission
EAN
4047101317060
Manufacturer Name
Turck
Manufacturer Type Description
NICS-M30-IOL2P8-0.3-RKC4.4T
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models